EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TMMA 75H (Puller)

Maintenance products
TMMA 75H (Puller)

Price/Unit 122833 85983 GST @18% Inclusive Price: 101460

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316572459478
  • Title
  • Skf easypull hydraulic puller tmma 75h
  • Subtitle
  • Quick and virtually effortless bearing dismounting with up to 75 kn withdrawl force
  • Description
  • The skf easypull tmma 75h is one of the most user-friendly and safest bearing dismounting tools on the market. it is very robust and ergonomically designed and features spring-operated arms that enable the user to position the puller behind the component with just one movement. the tmma 75h is hydraulically assisted and effortless reaches withdrawl forces up to 75 kn for components with a maximum outer diameter of 200 mm (7.8 in).
  • Features
  • • integrated, ready-to-use hydraulic cylinder, pump and puller - assembly-free and no purchase of additional parts • safety valve prevents spindles and pullers from being overloaded if excessive force is applied • the spring-loaded centre point on the hydraulic spindle allows easy centring of the puller on the shaft without damaging the shaft • unique red rings spring-operated opening mechanism allow the tmma 75h to be placed behind the component with just one movement • self-centring capability and nosepiece help to avoid damage to shaft • supplied with extension pieces and one nosepiece
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/external-pullers/hydraulic-jaw-pullers-easypull/index.html
  • Video url
  • Https://www.youtube.com/watch?v=pxydompvaxu
  • Width of grip external minimum
  • 52 mm
  • Width of grip external maximum
  • 200 mm
  • Effective arm length
  • 200 mm
  • Maximum withdrawl force
  • 75 kn
  • Claw height
  • 9.8 mm
  • Hydraulic spindle
  • Tmhs 75
  • Total weight
  • 7 kg

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?