EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TMMP 2x65 (Puller)

Maintenance products
TMMP 2x65 (Puller)

Price/Unit 9447 6613 GST @18% Inclusive Price: 7803

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316576626760
  • Title
  • Skf standard jaw puller tmmp 2x65
  • Subtitle
  • Versatile two arm mechanical puller
  • Description
  • One of the most common ways to dismount small to medium size bearings is to use a mechanical puller. the skf tmmp 2x65 is a small two arm puller for small bearings and short dismounting distances. the skf standard jaw pullers tmmp series allow for easy and fast dismouting jobs and safe puller operation.
  • Features
  • • cone system for automatic centring and secure positioning of arms • strong springs keep arms apart for easy operation • hardned, high quality carbon steel
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/external-pullers/standard-jaw-pullers/index.html
  • Number of arms
  • 2
  • Width of grip
  • 15-65 mm
  • Effective length of arms
  • 60 mm
  • Claw height
  • 8 mm
  • Maximum withdrawl force
  • 6 kn
  • Puller weight
  • 0.5 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn