EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


TMST 3 (SKF Electronic Stethoscope)


TMST 3 (SKF Electronic Stethoscope)

Price/Unit 113743 79620 GST @18% Inclusive Price: 93952

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Features benefits
  • • user friendly and easy to operate, no special training required. • lightweight ergonomic design makes it easy to operate with one hand. • excellent sound quality helps to reliably identify the possible cause of the noise. • excellent quality headset for optimum sound quality even in very highnoise environments. • pre-recorded demonstration cd and output for analogue recording help facilitate analysis and comparison. • supplied with two probes, 70 and 220 mm (2.8 and 8.7 in.) long. • adjustable digital volume control up to 32 levels to reach desired volume.
  • Frequency range
  • 30 hz–15 khz
  • Operating temperature
  • –10 to +45 °c (14 to 113 °f)
  • Output volume
  • Adjustable in 32 levels
  • Led indicator
  • Power on sound volume battery low
  • Maximum recorder output
  • 250 mv
  • Headset
  • 48 ohm (with ear defender)
  • Auto switch off
  • Yes, after 2 min.
  • Battery
  • 4 x aaa alkaline type iec lr03 (included)
  • Battery lifetime
  • 30 hours (continuous use)
  • Dimensions handset
  • 220 x40 x 40 mm (8.6 x 1.6 x 1.6 in.)
  • Probe length
  • 70 and 220 mm (2.8 and 8.7 in.)
  • Case dimensions
  • 360 x110 x 260 mm (14.2 x 4.3 x 10.2 in.)
  • Weight
  • Total weight : 1 610 g (3.5 lb) instrument : 162 g (0.35 lb) headset : 250 g (0.55 lb)
  • More details
  • Https://www.skf.com/in/products/condition-monitoring-systems/basic-condition-monitoring-products/sound-measurement/stethoscope

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?