SKF UCF-204 Pillow Block Bearing Unit — Enquire for Quote.
EnQuire Now

Ball bearing units
Y/UCF 204 (Pillow Block Unit)

Ball bearing units
Y/UCF 204 (Pillow Block Unit)

- +

Enquire for bulk Quantity

product image
Technical specification
  • Weight
  • 0.5273 kg
  • D
  • 20 mm
  • A
  • 25.4 mm
  • A1
  • 11.1 mm
  • B
  • 31 mm
  • J
  • 64 mm
  • L
  • 85.7 mm
  • N
  • 12 mm
  • G
  • M10
  • S1
  • 18.3 mm
  • T
  • 33.3 mm
  • A5
  • 18.5 mm
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn