EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Ball bearing units
Y/UCFC 206 (Pillow Block Unit)

Ball bearing units
Y/UCFC 206 (Pillow Block Unit)

Price/Unit 2635 1897 GST @18% Inclusive Price: 2238

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Weight
  • 1.2231 kg
  • da
  • 30 mm
  • A1
  • 30 mm
  • A2
  • 10 mm
  • A3
  • 8 mm
  • B
  • 38.1 mm
  • Da
  • 80 mm
  • J
  • 100 mm
  • J1
  • 70.7 mm
  • L
  • 125.6 mm
  • N
  • 12 mm
  • G
  • M10
  • S1
  • 22.2 mm
  • T
  • 32.2 mm
  • A5
  • 20 mm
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn