Buy SKF Y/UCF 209 Y Bearing at Best Price ₹2092
EnQuire Now


Y/UCF 209 (Square 4-Bolt Flange unit)


Y/UCF 209 (Square 4-Bolt Flange unit)

- +

Enquire for bulk Quantity

product image
Technical specification
  • Weight
  • 2.0931 kg
  • D
  • 45 mm
  • A
  • 38.1 mm
  • A1
  • 15.9 mm
  • B
  • 49.2 mm
  • J
  • 105 mm
  • L
  • 136.5 mm
  • N
  • 16 mm
  • G
  • M14
  • S1
  • 30.2 mm
  • T
  • 52.2 mm
  • A5
  • 23 mm
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn