Buy SKF Y/UCFC 207 Y Bearing at Best Price ₹2143
EnQuire Now


Y/UCFC 207 (Square 4-Bolt Flange unit)


Y/UCFC 207 (Square 4-Bolt Flange unit)

- +

Enquire for bulk Quantity

Technical specification
  • Weight
  • 1.5649 kg
  • da
  • 35 mm
  • A1
  • 32 mm
  • A2
  • 11 mm
  • A3
  • 8 mm
  • B
  • 42.9 mm
  • Da
  • 90 mm
  • J
  • 110 mm
  • J1
  • 77.8 mm
  • L
  • 134.9 mm
  • N
  • 14 mm
  • G
  • M12
  • S1
  • 25.4 mm
  • T
  • 36.4 mm
  • A5
  • 22 mm
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn