EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


Y/UCFC 213 (Square 4-Bolt Flange unit)


Y/UCFC 213 (Square 4-Bolt Flange unit)

Price/Unit 8843 7074 GST @18% Inclusive Price: 8347

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Weight
  • 5.7363 kg
  • da
  • 65 mm
  • A1
  • 50 mm
  • A2
  • 16 mm
  • A3
  • 14 mm
  • B
  • 65.1 mm
  • Da
  • 145 mm
  • J
  • 170 mm
  • J1
  • 120.2 mm
  • L
  • 204.8 mm
  • N
  • 19 mm
  • G
  • M16
  • S1
  • 39.7 mm
  • T
  • 55.7 mm
  • A5
  • 35.5 mm

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?