EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


Y/UCP 209 (Pillow Block Unit)


Y/UCP 209 (Pillow Block Unit)

Price/Unit 2676 2141 GST @18% Inclusive Price: 2526

Enquire for bulk Quantity

- +
- +
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)

Enquire for bulk Quantity

Technical specification
  • Weight
  • 2.419 kg
  • D
  • 45 mm
  • A
  • 51.2 mm
  • A1
  • 29.3 mm
  • B
  • 49.2 mm
  • H
  • 107.95 mm
  • H1
  • 54 mm
  • H2
  • 19.05 mm
  • J
  • 146 mm
  • L
  • 189.71 mm
  • N
  • 21 mm
  • N1
  • 17 mm
  • G
  • M14
  • S1
  • 30.2 mm

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?