Learn about the advantages of SKF Angular Contact Ball Bearings
EnQuire Now
Check Out the Advantages of SKF Angular Contact Ball Bearings

Check Out the Advantages of SKF Angular Contact Ball Bearings

Posted date: 2024-06-02 14:57:52

SKF Angular Contact Ball Bearings consist of inner and outer ring raceways. These raceways are placed in the direction of the bearing axis with relative displacement. This kind of positioning enables the contact ball bearings to accommodate or carry combined loads—radial and axial loads. The axial load-carrying capacity also increases as the contact angle increases in angular ball bearings. They have larger contact angles that can support bigger axial loads, making the contact angle exceed as much as 40 degrees. In most machinery or during applications, these angular contact ball bearings are mounted against a second bearing or adjusted in pairs or sets. 

There are two types of angular contact ball bearings: single and double-row bearings. In the single-row angular contact ball bearing, axial loading only occurs in one direction. It also has a high shoulder, which helps a better number of balls to be incorporated, enabling them to be instrumental in very high-loading applications.

 

SKF offers three types of angular contact ball bearings it includes:

Single-row angular contact ball bearings

Single-row angular contact ball bearings are bearings that are capable of accommodating axial load only. This bearing is usually connected or adjusted with a second bearing. Their rings have a high and low shoulder, which cannot be separated. 

 

Double-row angular contact ball bearings

Corresponding to the single-row ball bearings are double-row bearings, which are basically two single-row ones placed with back-to-back configuration. 

 

Four-point contact ball bearings

These four-point contact ball bearings are made to support the axial loads from both directions. These bearings are usually separable, meaning the outer ring with the ball and the cage can be installed or mounted, separated from the inner ring raceways. 

SKF also has a plethora of angular contact ball bearings in different dimensions. They are:

  • Ultra-light 718 series

  • Extremely light 719 series

  • Light 70 series

  • Robust 72 series

 

These series of bearings can be selected based on the usage and application of it. Depending on factors like low cross-sectional height, cross-sectional height, and stiffness levels, these bearings can be picked.

 

Advantages of Angular Contact Ball Bearings
 

  • SKF’s angular contact ball bearings increase the robustness of machines when they are used as backup bearings for single-direction loads. 

  • Due to the presence of optimized raceway geometry, the bearings are less sensitive to axial loads and misalignment. 

  • SKF ball bearings are manufactured with high precision, ensuring machines' maximum durability and longevity during use. 

  • SKF’s top-notch services also serve you through technical needs via in-house engineering service providers. 

 

Areas of Use

SKF’s ball bearings perform topnotch in supporting the machines, and their application include:

  • Industrial applications, which include industrial pumps, gearboxes, machines, motors and generators

  • Renewable energy

  • Compressors

  • Trucks, trailers, buses and metals

 

SKF bearings can be ordered in sets, and for arranging the same, there is a back-to-back bearing arrangement, a face-to-face bearing arrangement, and a tandem arrangement. 

Before you go ahead with the bearing selection process, do consider factors like the available space, speed, operating temperatures, precision, loads (magnitude and direction), lubrication type and method and a lot more.

Every product in SKF is a collective effort of our global network of industry experts and SKF application engineers who join hands with original equipment manufacturers and end users to support them through every challenge. SKF’s products also extend to other areas, such as automotive seals, power transmission services, vehicle aftermarket, and condition monitoring systems, lubrication management and industrial seals.

Tags: balls Bearing , ball bearing types , ball bearing manufacturer , bearing pricing , Deep Groove Ball Bearing , Angular Contact Ball Bearings , SKF Ball Bearings , Roller Bearing , roller bearing types , Spherical roller bearings , Tapered Bearing , Cylindrical Roller Bearing , Types Bearings , Types of Bearings , SKF Bearings , Single Row Deep Groove Ball Bearing , Skf Deep Groove Ball Bearing , Deep Groove Ball Bearing are Used For , Deep Groove Ball Bearing Size Chart

Default Image

Author: Skf e-marketplace

shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

scroll-btn