Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Suitable for vehicle make
-
L&t john deere
-
Suitable for vehicle model
-
Jd 5310
-
Main application
-
Engine
-
Application
-
Driven shaft, front and outer clutch shaft to clutch housing
-
Innerlength mm
-
35
-
Outerbreadth mm
-
72
-
Width mm
-
17
-
Weight kg
-
0.29
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"