EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Maintenance products
TMMP 3x185 (Puller)

Maintenance products
TMMP 3x185 (Puller)

Price/Unit 25691 17984 GST @18% Inclusive Price: 21221

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ean
  • 07316576624346
  • Title
  • Skf standard jaw puller tmmp 3x185
  • Subtitle
  • Versatile three arm mechanical puller
  • Description
  • One of the most common ways to dismount small to medium size bearings is to use a mechanical puller. the skf tmmp 3x185 is a three arm puller for small to medium sized bearings. it helps the user to safeguard against damage to the bearing or to the bearing seating during dismounting. the skf standard jaw pullers tmmp series allow for easy and fast dismouting jobs and safe puller operation.
  • Features
  • • cone system for automatic centring and secure positioning of arms • strong springs keep arms apart for easy operation • hardned, high quality carbon steel
  • Product page url
  • Http://www.skf.com/group/products/maintenance-products/mechanical-tools-for-mounting-and-dismounting/bearing-pullers/external-pullers/standard-jaw-pullers/index.html
  • Number of arms
  • 3
  • Width of grip
  • 40-185 mm
  • Effective length of arms
  • 135 mm
  • Claw height
  • 135 mm
  • Maximum withdrawl force
  • 24 kn
  • Puller weight
  • 2.9 kg
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn