EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY

Deep groove ball bearing
6213-2RS1 (Single row)

Deep groove ball bearing
6213-2RS1 (Single row)

Price/Unit 5571 3733 GST @18% Inclusive Price: 4405

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Ecl at ss code
  • 23050801
  • Unspsc code
  • 31171504
  • Unit of measure
  • Pc
  • Net weight
  • 1.017 Kg
  • Number of rows
  • 1
  • Sealing
  • Seal on both sides
  • Sealing type
  • Contact
  • Measurement system
  • Metric
  • Bore diameter
  • 65 mm
  • Outside diameter
  • 120 mm
  • Width
  • 23 mm
  • Tolerance group
  • Normal (pn)
  • Radial internal clearance preload group
  • Cn
  • Bore type
  • Cylindrical
  • Cage design
  • Sheet metal
  • Lubricant
  • Grease
  • Locating feature
  • None
  • Bearing material
  • Bearing steel
  • Coating
  • Without

Supporting products

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?