EnQuire Now
Free Delivery on purchase of 2500/- and above. Use coupon - FREEDELIVERY


LGMT 3IN/0.5 (SKF general purpose bearing grease)


LGMT 3IN/0.5 (SKF general purpose bearing grease)

Price/Unit 345 248 GST @18% Inclusive Price: 293

Enquire for bulk Quantity

Currently out of stock
- +

Enquire for bulk Quantity

Technical specification
  • Features benefits
  • Excellent oxidation stability good mechanical stability excellent water resistance and rust inhibiting properties
  • Din 51825 code
  • K3k-30
  • Nlgi consistency class
  • 3a
  • Weight
  • 0.5 kg
  • Soap type
  • Lithium
  • Colour
  • Amber
  • Base oil type
  • Mineral
  • Dropping temperature
  • 180 minimum
  • Base oil viscosity
  • 40°c, mm2/s : 128 100°c, mm2/s: 12
  • Penetration din iso 2137
  • 60 strokes, 10-1 mm : 220- 250 100 000 strokes, 10-1 mm: +50 max. (280 max.)
  • Mechanical stability
  • Roll stability, 50 hrs. at 80 ·c. 10·1 mm : +75 max. wheel bearing test leakage astm d 1263 : 0
  • Corrosion protection skf emcor
  • standard iso 11007, distilled water : 0-0 standard iso 11007, synthetic seawater : 0-0
  • Water resistance
  • Din 51807/1, 3 hrs. at 90°c : 2max.
  • Oil separation
  • Din 51817, 7 days at 40°c. static, % : 1-3
  • Copper corrosion
  • Din 51 811, 100°c : 2max.
  • Rolling bearing grease life
  • Skf rof test lsd life at 10 000 rpm and + 110°c. hrs : 1000 h min.
  • Ep performance
  • 4-ball test, welding load din 51350/4 : 1900 min.

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

Delivering in India

Servicing pan India.

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?