Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Ecl at ss code
-
23050806
-
Unspsc code
-
31171532
-
Unit of measure
-
Pc
-
Net weight
-
0.533 Kg
-
Number of rows
-
2
-
Sealing
-
Without
-
Measurement system
-
Metric
-
Bore diameter
-
45 mm
-
Outside diameter
-
85 mm
-
Width
-
23 mm
-
Tolerance group
-
Special
-
Radial internal clearance preload group
-
Cn
-
Nominal contact angledeg
-
9.96
-
Bore type
-
Cylindrical
-
Lubricant
-
None
-
Locating feature
-
None
-
Bearing material
-
Bearing steel
-
Coating
-
Without
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"