SKF UCP-208 Pillow Block Bearing Unit — Enquire for Quote
EnQuire Now

Ball bearing units
Y/UCP 208 (Pillow Block Unit)

Ball bearing units
Y/UCP 208 (Pillow Block Unit)

- +

Enquire for bulk Quantity

product image
Technical specification
  • Weight
  • 2.186 kg
  • D
  • 40 mm
  • A
  • 48.8 mm
  • A1
  • 29 mm
  • B
  • 49.2 mm
  • H
  • 101 mm
  • H1
  • 49.2 mm
  • H2
  • 20.64 mm
  • J
  • 137 mm
  • L
  • 184.15 mm
  • N
  • 21 mm
  • N1
  • 17 mm
  • G
  • M14
  • S1
  • 30.2 mm
shield-protact

Genuine SKF Products

Committed to buyer interests to provide smooth shopping experience.

delivery-truck

Delivering in India

Servicing pan India.

credit-card

Safe & Secure Payment Option

Partnered with India's most popular and secure payment solutions.

helpdesk

Help Desk Support

  • Call us on +91-8530410888.
  • Our business representative is available from 9 AM -5 PM from Monday to Friday.
  • Reach out to us through email - enquiry.onlineindia@skf.com.

Customer reviews

Average user rating

0

Rating breakdown

5
80% Complete (danger)
0
4
80% Complete (danger)
0
3
80% Complete (danger)
0
2
80% Complete (danger)
0
1
80% Complete (danger)
0

Share your thought with other "Users"

Have more questions regarding this product ?

scroll-btn