Fields marked with an asterisk(*) are mandatory.
Click here for your desired quantity.
Sold and fulfilled by Vashi Electricals (SKF authorized distributor)
Technical specification
-
Id mm
-
10
-
Od mm
-
26
-
Width mm
-
8
-
Clearance class
-
Normal
-
Type of bore
-
Straight
-
Cage moc
-
Steel
-
Sealing type
-
Contact rubber seal, nbr, on both sides
Customer reviews
Average user rating
Rating breakdown
Share your thought with other "Users"